Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-375M-1

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Stroke (in) 1.0
Grip Force (lbf) 90.0
Pressure Range (psi) 40-100 psi
Weight (lb) 1.3
Cylinder Bore (in) 0.87
Maximum Finger Length (in) 6.0
Maximum Finger Length (mm) 153.0
Weight (kg) 0.59
Grip Force (N) 400.0
Stroke (mm) 25.4
accuracy_mm_metric 0.05
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Cylinder Bore (mm) 22.2
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
Actuation (Open/Closed) (Sec) 0.2
Special Feature Heavy Duty
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799080
Product Type 2 Jaw Parallel
Number of Jaws 2.0
Product Series RPW
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Non-Synchronous Available
Back to Top