Rotaries
Destaco�s RR-36 Series of medium duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

RR-46

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 3.855
Maximum Torque at 100psi/7bar (in-lb) 122
Max Payload (lb) 15
Maximum Torque at 100psi/7bar (in-lb) 122
Max Torque End-Stroke (in-lbs) 61
Weight (lb) 5
Max Payload Inertia With Shocks (lb-in-sec²) 0.097
Max Torque Mid-Stroke (in-lbs) 122
Cylinder Bore (in) 1.25
Maximum Torque at 100psi/7bar (Nm) 14
Imperial or Metric Product Imperial Version
Max. Payload (kg) 6.8
Weight (kg) 2.63
Cylinder Bore (mm) 31.75
Max Payload Inertia With Shocks (Nm-sec²) 0.01096
Displacement (cm³) 63.17
Maximum Torque at 100psi/7bar (Nm) 14
Pressure Range (bar) 40-100 psi
Clean Room 100000
DistributorGroup Robohand Gripping Solutions
Repeatability ±0.02°
Product Type Mid-Stop
Special Feature Manifold Option
Max Rotation (Degrees) 180
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Rotary Positioning
Product Series RR
Actuation (Open/Closed) (Sec) 0.41
Temp Range Standard -35° to 80°C (-30° to 180°F)
Over Travel (Degrees)
PublishedDate 1708008043000
Product Accessories
SLKT-017
SEAL REPAIR KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-067V
SEAL KIT,RR-46-M,MANIFOLD SEALS ONLY,VIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-024
Soporte sensor RR-36M/46M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-068V
SEAL KIT,RR-46-S,SEALS FOR MID STOP ONLY
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-068
SEAL KIT,RR-46-S,SEALS FOR MID STOP ONLY
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-067
SEAL KIT,RR-46-M,MANIFOLD SEALS ONLY
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-017V
SEAL REPAIR KIT (VITON)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top