Grippers
Destaco’s RUA Series of grippers are designed for use in confined spaces, combining large opening angle with a high torque.

RUA-62M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 70.0
Repeatability (±in) 0.0008
Pressure Range (psi) 30-100
Displacement (in³) 0.73
Weight (lb) 0.86
Cylinder Bore (in) 1.57
Maximum Finger Length (in) 3.5
accuracy_in_english 0.002
Imperial or Metric Product Metric
Repeatability (±mm) 0.02
accuracy_mm_metric 0.05
Cylinder Bore (mm) 40
Grip Force (N) 313.0
Maximum Finger Length (mm) 88.9
Displacement (cm³) 12.0
Pressure Range (bar) 2-7
Weight (kg) 0.39
Opening Per Jaw (degrees) 16.8
Special Feature Heavy Duty
Opening Angle (deg) 33.6
Spring Assist Optional
Product Series RUA
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 2.0
Product Function Gripping
Product Type 2 Jaw Angular
PublishedDate 1675195506000
Protection Class IP54
Actuation (Open/Closed) (Sec) 0.18
Actuation Time (close) (Sec) 0.18
DistributorGroup Robohand Gripping Solutions
Actuation Time (Open) (Sec) 0.18
Product Accessories
SLKT-369
FIREPROOF KEVLAR BOOT KIT, RUA62
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-368
KEVLAR BOOT KIT, RUA62
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-367
PVC BOOT KIT, RUA62
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-156V
SEAL KIT,RMA-62-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-156
SEAL KIT,RMA-62
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KT15
Sensor inductivo para KH2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top