End Effectors
Ø60mm Boom

STB0100-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.99
Length (in) 3.94
Length (mm) 100
Weight (kg) 0.45
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Boom
Product Series STB
Back to Top