End Effectors
Ø60mm Boom

STB0200-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.09
Length (in) 7.87
Weight (kg) 0.95
Length (mm) 200
Product Series STB
Product Function Robotic Tooling
Product Type Boom
DistributorGroup End Effectors
Back to Top