End Effectors
Ø60mm Boom

STB0350-NA

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 13.78
Weight (lb) 3.83
Length (mm) 350
Weight (kg) 1.74
DistributorGroup End Effectors
Product Type Boom
Product Function Robotic Tooling
Product Series STB
Back to Top