End Effectors
9 inch Tether Assembly

STS-TETHER-09

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8.75
Weight (lb) 0.15
Weight (kg) 0
Length (mm) 222.25
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series TETHER
Product Type Tether
Back to Top