End Effectors
16 inch Tether Assembly

STS-TETHER-16

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 16
Weight (lb) 0.19
Length (mm) 406.4
Weight (kg) 0
Product Series TETHER
DistributorGroup End Effectors
Product Type Tether
Product Function Robotic Tooling
Back to Top