End Effectors

STS0011-NA-2P

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.8
Center To Face Offset (mm) 25
Weight (kg) 0.35
Product Function Robotic Tooling
Product Type Edge Mount
Product Series STS
Mounting Pattern 4x9H7 on 40 mm x 40 mm
DistributorGroup End Effectors
Back to Top