End Effectors

STS0012-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1
Center To Face Offset (mm) 50
Weight (kg) 0.47
Product Type Edge Mount
Product Series STS
Mounting Pattern 4x8H7 on 40 mm x 40 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top