Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
STS0013-BM2
STS0013-BM2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.6
Face Offset (mm)
50
Weight (kg)
0.25
Mounting Pattern
4xM8.0x1.25, 20 dp on 40mm x 40mm and 2x8.0H7 15 dp dowel holes
Product Function
Robotic Tooling
Product Type
Mid Mount Anchor
DistributorGroup
End Effectors
Product Series
RM4-STS
Back to Top