End Effectors

STS0014-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.9
Weight (kg) 0.39
Face Offset (mm) 25
Product Function Robotic Tooling
Mounting Pattern 4x8H7 on 40 mm x 40 mm
DistributorGroup End Effectors
Product Type Edge Mount
Product Series STS
Back to Top