End Effectors

STS0015-NA-2P

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.7
Face Offset (mm) 25
Weight (kg) 0.32
Product Series STS
Mounting Pattern 4x9 H7 on 80mm x 40mm
Product Type Edge Mount
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top