End Effectors

STS0019-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.7
Weight (kg) 0.32
Face Offset (mm) 50
Product Function Robotic Tooling
Mounting Pattern 4x8 H7 on 80mm x 40mm
DistributorGroup End Effectors
Product Series STS
PublishedDate 1689776355000
283-HTS_TARIFF_CODE 76109090
Product Type Edge Mount
Back to Top