End Effectors
TCA-D - LIGHTWEIGHT DOUBLE T-CLAMPS

TCA-25M-25MD-400-A

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 31.5
Tube Combinations (in) 0.98 / 0.98
Weight (lb) 2.75
Tube Diameter (in) 0.98
Length (mm) 800
Tube Combinations (mm) 25 / 25
Tube Diameter (mm) 25
Weight (kg) 1.25
Product Function Robotic Tooling
Product Series TCA-D
Tube Size 25 mm / 25 mm
PublishedDate 1683651347000
Material Steel
DistributorGroup End Effectors
Product Type T-Clamp
Back to Top