Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCF-20M-A
TCF-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.79
Maximum Static Clamp Load (ft lb)
111.0
Weight (lb)
0.27
max_static_clamp_load_metric
150.0
Maximum Static Clamp Load (Nm)
150.0
Tube Diameter (mm)
20
Weight (kg)
0.1
Tube Size
20 mm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
PublishedDate
1683651324000
Product Type
Flange Mount
Product Series
TCF
Material
High Strength Aluminum
Back to Top