Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (in)
1.25 / 1.00
Weight (lb)
0.41
Tube Diameter (in)
1.00|1.25
Weight (kg)
0.186
max_static_clamp_load_metric
150.0
Tube Diameter (mm)
31.8|25.4
Maximum Static Clamp Load (Nm)
150.0
Tube Combinations (mm)
31.8 / 25.4