Tube Diameter (in)
1.00|1.50
Weight (lb)
0.43
Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (in)
1.50 / 1.00
Maximum Static Clamp Load (Nm)
150.0
Tube Diameter (mm)
38.1|25.4
max_static_clamp_load_metric
150.0
Weight (kg)
0.193
Tube Combinations (mm)
38.1 / 25.4