End Effectors
Destaco’s TPA Series of lightweight, transfer press adapters mount directly to removable, tri-axis transfer press rail extrusions.

TPA-30-35-LWT-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.58
Height (in) 1.38
Tube Diameter (in) 1.18
Weight (kg) 0.27
Height (mm) 35.0
Tube Diameter (mm) 30
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Transfer Press Adapter
Tube Size 30 mm
Material High Strength Aluminum
Product Series TPA
PublishedDate 1683651327000
Back to Top