Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TPMS-45
TPMS-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
350.0
Weight (lb)
2.4
Tube Diameter (in)
1.77
max_static_clamp_load_metric
475.0
Maximum Static Clamp Load (Nm)
475.0
Tube Diameter (mm)
45
Weight (kg)
1.1
Product Function
Robotic Tooling
Product Type
Clamp Mount
283-HTS_TARIFF_CODE
84799070
Material
Steel
DistributorGroup
End Effectors
Product Series
TPM
Tube Size
45B
Back to Top