Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TPMS-90-BM3-10R
TPMS-90-BM3-10R
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
4.25
Width (in)
2
Height (in)
1
Weight (lb)
0.76
Tube Diameter (in)
3.54
Length (mm)
108
Weight (kg)
0.34
Height (mm)
25.4
Width (mm)
50.8
Tube Diameter (mm)
90
Product Series
BM3
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Spacer
Product Function
Robotic Tooling
Tube Size
90B
Back to Top