Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
VC-EC40-ACM50
VC-EC40-ACM50
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Weight (oz)
1.4
Apple Core (mm)
12.7
Weight (g)
40
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84799070
Mount
Apple Core
Apple Core Size
12.7
Product Type
Electric
DistributorGroup
End Effectors
Product Series
EcoCup
Back to Top