Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-70-6-1
WK3000-70-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
674
Cylinder Bore (in)
3.35
Air Consumption per double stroke at 87 psi (ft³)
0.252
Air Consumption per double stroke at 6 bar (ft³)
7.13
air_consumption_double_stroke_6bar_ft_english
7.13
piston_force_forward_stroke_6bar_lbf_english
674
Forward Stroke (in)
2.76
Weight (lb)
31.5
Air Consumption per double stroke at 87 psi (ft³)
0.252
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
6744
Max. Clamping Force (N)
30000
Piston force within forward stroke at 6 bar (N)
3000
Cylinder Bore (mm)
85
Weight (kg)
14.3
Forward Stroke (mm)
70
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
3000
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
PublishedDate
1701962136000
Back to Top