Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WR2000-120-7
WR2000-120-7
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
450.0
air_consumption_double_stroke_6bar_ft_english
5.94
Power Stroke (in)
0.276
Air Consumption per double stroke at 87 psi (ft³)
0.21
Max. Clamping Force (lbf)
4496.0
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.21
Weight (lb)
46.3
Cylinder Bore (in)
2.76
Piston force within forward stroke at 6 bar (lbf)
450.0
Air Consumption per double stroke at 6 bar (ft³)
5.94
Piston force within forward stroke at 6 bar (N)
2000.0
Power Stroke (mm)
7.0
piston_force_forward_stroke_6bar_n_metric
2000.0
Forward Stroke (mm)
120.0
Cylinder Bore (mm)
70
Max. Clamping Force (N)
20000.0
Weight (kg)
21.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Product Function
Clamping
Product Type
Piston with Dual Rods
PublishedDate
1701962150000
Back to Top