Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-08M-25-N-B
G120-08M-25-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.37
Cylinder Bore (in)
0.31
Grip Force (lbf)
12.3
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Stroke (mm)
25
Pressure Range (bar)
40-100 psi
Cylinder Bore (mm)
8
Repeatability (±mm)
0.08
Grip Force (N)
56
Weight (kg)
0.17
Actuation Speed (ms)
100
Product Type
Parallel Gripper
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Direct Connect
Yes
Product Function
Gripping
Product Series
G120
Optional Sensor
Yes
Jaw Operation
Synchronous
DistributorGroup
Robohand Gripping Solutions
Spring Assist
No
Back to Top