Heavy-Duty Pneumatic Clamping
Destaco’s 56D60-1A4 Series pneumatic pin clamp packages feature a compact design, low weight, and various mounting bases.

56D60-1XXXXXXA

DESTACO’s 56D60-1A4 Series pneumatic pin clamp packages feature a compact design, low weight, and various mounting bases. Application: Accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process, the pins retract and the workpiece is easily removed from the jig.
  • Compact, lightweight design
  • Highly accurate positioning due to twin piston rod guides
  • Lateral and front-facing mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 1.6
Cylinder Bore (in) 2.48
Weight (lb) 8.82
Retraction Force (lb) 247
Retraction Force (N) 1100
Weight (kg) 4
Stroke (mm) 40
Cylinder Bore (mm) 63
Product Function Clamping
Hand Lever Yes
DistributorGroup Camco Indexers & Conveyors
Product Series 56D60-1
Product Type Single Shaft
Back to Top