Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
85P5-1_cat
85P5-1
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.57
Cylinder Bore (in)
1.97
Weight (lb)
8.38
Retraction Force (lb)
225
Pushing Force (lb)
449
Stroke (mm)
40
Cylinder Bore (mm)
50
Retraction Force (N)
1000
Weight (kg)
3.8
Pushing Force (N)
2000
Hand Lever
Yes|No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
85P5
Product Type
Single Shaft
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-010-2
External guide
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-033-2
SENSOR KIT FOR 85P5-104B80000
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top