Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RFM100
RFM100
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1475
Weight (lb)
66
Maximum Output Torque (ft lb)
111
Weight (kg)
30
Holding Torque (Max) (Nm)
2000
Cylinder Bore (mm)
100
Maximum Output Torque (Nm)
150
Product Function
Clamping
Product Series
RCM/RFM
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic, with braking
Opening Angle (deg)
92|104|121
Back to Top