Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RFM125
RFM125
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
2581
Maximum Output Torque (ft lb)
171
Weight (lb)
140.8
Weight (kg)
64
Maximum Output Torque (Nm)
240
Cylinder Bore (mm)
125
Holding Torque (Max) (Nm)
3500
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
RCM/RFM
Product Type
Pneumatic, with braking
Opening Angle (deg)
91|107|129
Product Function
Clamping
Back to Top