Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B32-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B30-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Clamping Force @ 5Bar[72Psi] (lbf.) 52.0
Stroke during rotation (in) 0.43
Stroke (in) 0.83
Vertical clamp stroke (in) 0.39
Stroke during rotation (in) 0.43
Cylinder Bore (in) 1.25
Vertical clamp stroke (in) 0.39
Weight (lb) 2.25
Vertical clamp stroke (mm) 10.0
Cylinder Bore (mm) 32
Stroke (mm) 21.0
Clamping Force @ 5Bar[72Psi] (N) 350.0
Stroke during rotation (mm) 11.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.22
Stroke during rotation (mm) 11.0
Vertical clamp stroke (mm) 10.0
Weight (kg) 1.02
Product Function Clamping
Mount Block style - side or top mount
Sensor Ready Yes
PublishedDate 1675345102000
Product Series 89B
Replacement Seal Kit 89B/E32-2-00
Air Port size G-1/8
Swing Direction RH
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top