Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B40-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B40-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.55
Stroke during rotation (in) 0.55
Vertical clamp stroke (in) 0.39
Vertical clamp stroke (in) 0.39
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Weight (lb) 3.17
Stroke (in) 0.94
Cylinder Bore (in) 1.57
Clamping Force @ 5Bar[72Psi] (lbf.) 85.0
Vertical clamp stroke (mm) 10.0
Weight (kg) 1.44
Vertical clamp stroke (mm) 10.0
Stroke (mm) 24.0
Stroke during rotation (mm) 14.0
Stroke during rotation (mm) 14.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.39
Clamping Force @ 5Bar[72Psi] (N) 580.0
Cylinder Bore (mm) 40
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 89B
Replacement Seal Kit 89B/E40-2-00
Product Function Clamping
PublishedDate 1675344483000
Mount Block style - side or top mount
Swing Direction RH
Sensor Ready Yes
Air Port size G-1/8
Back to Top