Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
GR84_cat
GR84
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.5
Grip Force (lbf)
292.0
Weight (lb)
3.2
Weight (kg)
1.5
Cylinder Bore (mm)
38.1
Grip Force (N)
1289.0
Product Series
GR84
Product Type
Toggle-Lock Sheet Metal Gripper
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1675197905000
Back to Top