LIGHTWEIGHT TOOLING FOR END EFFECTORS

Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-ASSY-BT-RR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 4.38
Tube Diameter (in) 1.18
Tube Diameter (mm) 30
Weight (kg) 1.986
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 76109090
Product Type Crossbar Tooling
DistributorGroup End Effectors
Product Series CPI-SGM-ASSY
PublishedDate 1721218705000
WEB_STATUS false
Back to Top