Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Shovels (Series)
GTS-40-40-40-30M-A
GTS-40-40-40-30M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Weight (lb)
0.88
Tube Diameter (in)
1.18
Tube Diameter (mm)
30
Length (mm)
300.0
Size (mm)
40x40x40
Weight (kg)
0.4
Size (mm)
40x40x40
Size (H)
1.5x1.5x1.5
DistributorGroup
End Effectors
Product Series
GTS
Tube Size
30 mm
Product Function
Robotic Tooling
Product Type
Tube Shovel
Back to Top