Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Vacuum Products Lightweight Spring Cup Mounts (Series)
LW-SCM-40M-150-G38-A
LW-SCM-40M-150-G38-A
LIGHT WEIGHT SPRING CUP MOUNT 40mm CLAMP MOUNT, 150mm TRAVEL, ENGLISH
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
6.0
Travel (mm)
150.0
Imperial or Metric Product
Imperial
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
Lightweight Spring Loaded Cup Mounts
Product Type
SPRING JCUP MOUNT: 40mm CLAMP MOUNT
PublishedDate
1727961420000
Vacuum Port
G
Back to Top