Destaco Logo

LIGHTWEIGHT TOOLING FOR END EFFECTORS

World Tool Composite Boom

The new Accelerate World Tool Composite Boom (WTCB) was developed based on DESTACO’s legacy world tool platform and when used with our existing tool changers, round tooling, and Accelerate lightweight tooling components, provides a very lightweight, highly configurable, and flexible end of arm tooling solution with a high load capacity.

The new WTCB is lightweight and has extremely low deflection, torsion and vibration, which offers reduced maintenance of automation equipment, lower energy consumption, smaller less expensive robots and decreased valuable set-up time.  This addition to the accelerate collection will increase customers productivity through higher acceleration while improving automation lifetime and reducing down time.

Features

  • High load capacity and low deflection allowing for higher accelerations
  • Quickly diminishing vibration oscillations resulting in less settling times leads to higher quality and increased production rates
  • Lightweight and low moment of inertia allowing for less expensive smaller robots and lower energy consumption
  • Smaller and lighter branch tools leads to better ergonomics for users’ health and safety
  • Pure carbon fiber composite design and high strength impact resistant resin leading to lower maintenance
  • Less residual vibrations abusing internal components leads to lower robot maintenance and increasing equipment lifetime

Markets

Applications

Product
Short Description
Product Type
Length (in)
Weight (lbs)
Robot/Tool Changer Mounting PatternsRobot/Tool Changer Mounting Patterns
Robot/Tool Changer Mounting PatternsRobot/Tool Changer Mounting Patterns
Robot/Tool Changer Mounting PatternsRobot/Tool Changer Mounting Patterns
Robot/Tool Changer Mounting PatternsRobot/Tool Changer Mounting Patterns
Robot/Tool Changer Mounting PatternsRobot/Tool Changer Mounting Patterns
Wtcb Composite Boom Structure - Center Mount/4 BranchesWTCB Composite Boom Structure39.3720.24
Wtcb Composite Boom Structure - Center Mount/4 BranchesWTCB Composite Boom Structure66.9323.79
Wtcb Composite Boom Structure - Center Mount/4 BranchesWTCB Composite Boom Structure94.4929.65
Wtcb Composite Boom Structure - End Mount/2 BranchesWTCB Composite Boom Structure43.0722
Wtcb Composite Boom Structure - End Mount/2 BranchesWTCB Composite Boom Structure59.0624.7
Wtcb Composite Boom Structure - End Mount/4 BranchesWTCB Composite Boom Structure59.0626
Wtcb Composite Boom Structure - End Mount/2 BranchesWTCB Composite Boom Structure67.0526.4