Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
World Tool Composite Boom
WTCB-TCXX-90C-1000-4R2T
WTCB-TCXX-90C-1000-4R2T
Visit Product Series:
CAD
Request CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
39.37
Weight (lb)
20.24
Length (mm)
1000.0
Weight (kg)
9.18
Product Series
World Tool Composite Boom
PublishedDate
1676403564000
Product Type
World Tool Composite Boom
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top