Destaco Logo

BODYBUILDER END EFFECTOR

BODYBUILDER™ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS

BodyBuilder™ accessory mounts provide a secure attachment point for clamps and pin locators and have an optional lightweight, aluminum design. Many models work with standard NAAMS mounting patterns.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping
Product
Tube Diameter (in)
Tube Size
Product Type
BodyBuilder Accessory Mounting Bracket
1.1830BBodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket
1.7745BBodyBuilder Accessory Mounting Bracket
1.7745BBodyBuilder Accessory Mounting Bracket
2.3660BBodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket
3.5490BBodyBuilder Accessory Mounting Bracket
BodyBuilder Accessory Mounting Bracket