Destaco Logo

BODYBUILDER END EFFECTOR

BODYBUILDER™ END FLANGE CLAMP MOUNTS FOR ROBOTIC END EFFECTORS

BodyBuilder™ end flange clamp mounts accommodate 30mm to 60mm extrusions at 90° to the mounting surface. These mounts can also be used as robot interfaces when a quick-change connect is not required. DESTACO also offers models with cross-key designs that provide added strength for high-torque applications when used in conjunction with a slot and key mechanism.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping
Product
Product Type
Tube Size
Tube Diameter (in)
Maximum Static Clamp Load (Nm)
Maximum Static Clamp Load (ft lb)
Weight (lbs)
Clamp Block60B2.367465502.7
End Mount90B3.5474655013.04
Direct Mount Clamp
Mount, Mid Flange45B1.774753501.7
Transition Bracket Clamp60B2.367465502
Transition Bracket Clamp