Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Mid Mounts (Series)
BM1-60-DE-R07
BM1-60-DE-R07
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.5
Maximum Static Product Load (ft lb)
500
Length (in)
16
Width (in)
7
Tube Diameter (in)
2.36
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Weight (kg)
5.2
Length (mm)
406.4
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Maximum Static Product Load (Nm)
675
Width (mm)
177.8
max_static_product_load_metric
675
Tube Diameter (mm)
60
Product Function
Robotic Tooling
Product Type
Mid Mount
Robot Interface Bolt Pattern
R07: 200mm Bolt Circle
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
60B
Product Series
BM1
Back to Top