Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
ARV Vacuum Grippers
360-VN-3
360-VN-3
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Connector
3 Pin Pico 8mm
Rated Vacuum Pressure Range
0 to -29.5 inHG [0 to 100 kPa]
PublishedDate
1704205740000
DistributorGroup
End Effectors
Product Series
Micro-Tool Palletizing Solutions
Product Function
Robotic Tooling
Used With Model/Series
Vacuum Grippers|Microtooling
Sensor Ready
NPN
Product Type
Vacuum Sensor
Back to Top