Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
ARV Vacuum Grippers
VC-BM50N-18M
VC-BM50N-18M
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
9.63
Weight (oz)
1.05
Cup Size
1.97 in
Weight (lb)
1.15
Diameter (in)
1.97
Weight (g)
32.7
Weight (kg)
32.7
Max. Payload (kg)
4.37
Diameter (mm)
50.0
Cup Size
50 mm
Product Function
Robotic Tooling
Used With Model/Series
CPI-VSA-ARVS-5-U18
Durometer
A50 (Black)
PublishedDate
1680011538000
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
9.63
Product Type
Micro Multi-Bellows
DistributorGroup
End Effectors
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VC-BM50N-18M.STEP
Product Series
ARV Vacuum Grippers
Shape
Round
Holding Capacity - Vertical Lift (kg)
4.37
Mount
1/8 G Female
Back to Top