Small Payload Robot Tooling

View detailed product information and CAD drawings for DESTACO's CB-200-B01 : ROBOT QUICK-MOVE BASE SOLUTIONS | DESTACO

CB-200-B01

Base Plate

Quick-Move Robot Base Changers allow precise robot portability between multiple workstations for increased flexibility and productivity. A single Quick-Move robot Base Plate can be coupled to an endless number of workstation mounting bases for multi-purpose robot applications. Solutions for standard robot mounting and user-machined mounting configurations are supported.

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 5.0
Weight (kg) 2.28
cad_url_button /assets/cad-drawings/product/spr10-step-files/CB-200-B01.STEP
Product Type BASE PLATE
PublishedDate 1680011542000
Material Aluminum
Used With Model/Series CB-200-Rxx
DistributorGroup End Effectors
Product Series ROBOT QUICK-MOVE BASE SOLUTIONS
Product Function Robotic Tooling
Back to Top