Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Micro-Tool Palletizing Solutions
VAA-200-1050-M18
VAA-200-1050-M18
Visit Product Series:
CAD
Configure Part & CAD
Download CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
2.0
Weight (lb)
0.2
Weight (kg)
0.09
Length (mm)
50.7
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VAA-200-1050-M18.STEP
DistributorGroup
End Effectors
Product Type
Vacuum Arm
PublishedDate
1704205772000
Material
Aluminum
Product Series
Micro-Tool Palletizing Solutions
Used With Model/Series
Microtooling I Structure
Product Function
Robotic Tooling
Back to Top