Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Micro-Tool Palletizing Solutions
VAA-400-1050-M18
VAA-400-1050-M18
Visit Product Series:
CAD
Configure Part & CAD
Download CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.24
Length (in)
4.00
Length (mm)
101.6
Weight (kg)
0.11
Used With Model/Series
Microtooling I|H Structure
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
Micro-Tool Palletizing Solutions
Product Type
Vacuum Arm
PublishedDate
1704205772000
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VAA-400-1050-M18.STEP
Back to Top