Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Multi-mount Tool Array Solutions
MM-1540
MM-1540
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
1.57
Length (mm)
40.0
Product Function
Robotic Tooling
Product Series
Multi-mount Machine Tending Solutions
Product Type
Extension Kit
cad_url_button
/assets/cad-drawings/product/spr10-step-files/MM-1540.STEP
Material
Aluminum
Used With Model/Series
MM-050-01|MM-T-xx
PublishedDate
1677874653000
DistributorGroup
End Effectors
Back to Top