Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Multi-mount Tool Array Solutions
MM-T-01
MM-T-01
Visit Product Series:
CAD
Download CAD
Download
Service Manual (PDF)
Product Details
cad_url_button
/assets/cad-drawings/product/spr10-step-files/MM-T-01.STEP
PublishedDate
1683635559000
Material
Aluminum
Product Function
Robotic Tooling
Product Series
Multi-mount Tool Array Solutions
DistributorGroup
End Effectors
Style & Bolts
Square Blank
Used With Model/Series
TE-25xxx|MM-15xx
Product Type
Tool Plate
Back to Top