Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
GT-BGA-750-18M
GT-BGA-750-18M
PROX SWITCH MOUNT WITH 3/4" APPLECORE, 18mm DIA. SWITCH
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Sensor Diameter (in)
0.71
Width (in)
1.57
Weight (lb)
0.12
Length to Center of Sensor (in)
2.66
Length (in)
3.58
Length to Center of Sensor (mm)
67.6
Weight (kg)
54.7
Length (mm)
91.0
Sensor Diameter (mm)
18.0
Width (mm)
40.0
PublishedDate
1721831237000
Back to Top