Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
GT-BGA-750-42M
GT-BGA-750-42M
PROX SWITCH MOUNT WITH 3/4" APPLECORE, 42mm DIA. SWITCH
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
2.36
Weight (lb)
0.15
Length to Center of Sensor (in)
2.98
Length (in)
4.21
Sensor Diameter (in)
1.65
Sensor Diameter (mm)
42.0
Length to Center of Sensor (mm)
75.6
Weight (kg)
67.3
Length (mm)
107.0
Width (mm)
60.0
PublishedDate
1721830772000
Back to Top