Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Generators Port Only Adapters (Series)
CPI-VSA-ARVL-B32-U38
CPI-VSA-ARVL-B32-U38
AUTO RELEASE VENTURI LH, 32mm BALL MT, 3/8 NPT,
Simplifies end effector setup or adjustment
Speed to vacuum: 0.2-0.3 seconds
Speed to blow off: 0.2 seconds
Noise level: 68dBA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.3
Weight (kg)
0.134
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Silencer
Yes
Sensor Port
No
Product Type
ARV
Port Size
1/8 NPT
Cup Thread (Female)
1/8 NPT
Mounting
32 mm Ball, Left Hand
Cup Thread (Male)
3/8 NPT
Product Series
ARV
PublishedDate
1717090758000
Back to Top